IESNA:LM-63-2002
[TEST]P943910
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-840-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]58592
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
5344.8 5311.3 5241.2 5180.3 5165.1 5171.2 5189.5 5223 5253.4 5262.5
5265.6 5311.3 5405.7 5561 5819.9 6185.3 6630 7166 7851.2 8667.4
9593.2 10726.1 12099.6 13661.9 15343 17148.9 18881.8 19688.9 18507.2 14301.4
7781.1 2195.8 673 399 228.4 94.4 0
5344.8 5326.5 5253.4 5192.5 5177.3 5180.3 5198.6 5232.1 5259.5 5268.6
5274.7 5323.5 5414.8 5579.3 5832 6200.5 6651.3 7190.3 7893.8 8710
9666.3 10832.7 12261 13789.8 15501.4 17353 19049.3 19780.2 18321.4 13981.7
7418.7 2058.7 651.7 365.5 213.2 85.3 0
5344.8 5320.4 5250.4 5186.4 5159 5162 5171.2 5189.5 5201.6 5213.8
5232.1 5283.9 5381.3 5536.6 5792.5 6130.5 6563 7074.6 7735.5 8542.5
9550.5 10811.4 12291.4 13936 15641.4 17450.4 19158.9 20048.2 18967.1 15102.4
8965.8 3307.4 883.2 438.5 258.9 100.5 0
5344.8 5308.2 5241.2 5171.2 5134.6 5125.5 5131.6 5134.6 5134.6 5156
5186.4 5244.3 5341.7 5494 5713.3 6036.1 6465.5 6989.3 7650.2 8454.2
9544.4 10847.9 12510.7 14383.7 16302.3 18184.4 19941.6 20934.4 20386.3 17529.6
12035.6 5822.9 1754.2 639.5 310.6 97.5 0
5344.8 5308.2 5244.3 5171.2 5125.5 5116.4 5122.5 5122.5 5122.5 5146.8
5201.6 5253.4 5335.6 5466.6 5664.5 5963 6395.5 6934.5 7598.4 8445
9562.7 11051.9 12973.6 15248.6 17587.5 19682.8 21373 22445 22572.9 21111.1
16835.3 10126.1 4300.2 1096.4 368.5 85.3 0
5344.8 5299.1 5235.1 5162 5113.3 5104.2 5113.3 5125.5 5125.5 5149.9
5207.7 5250.4 5314.3 5454.4 5664.5 5963 6383.3 6934.5 7610.6 8502.9
9669.3 11271.2 13421.3 16043.4 18705.2 21016.7 22709.9 23970.8 24744.3 24250.9
21019.7 14758.3 7068.5 2220.1 472 109.6 0
5344.8 5308.2 5241.2 5165.1 5116.4 5104.2 5110.3 5122.5 5122.5 5146.8
5201.6 5259.5 5341.7 5475.7 5682.8 5987.4 6413.7 6949.7 7619.7 8466.4
9584 11076.3 13007.1 15248.6 17563.1 19704.1 21470.4 22700.8 22865.3 21257.3
17222 10515.9 4132.7 1065.9 307.6 82.2 0
5344.8 5314.3 5250.4 5174.2 5125.5 5113.3 5122.5 5131.6 5140.7 5165.1
5204.7 5268.6 5372.2 5527.5 5749.8 6057.4 6492.9 7022.8 7683.7 8512
9608.4 10991 12663 14487.2 16354.1 18239.2 20026.9 21028.9 20343.6 17666.7
12379.8 5950.8 1775.5 667 316.7 97.5 0
5344.8 5323.5 5256.5 5183.4 5143.8 5137.7 5149.9 5174.2 5195.5 5216.9
5244.3 5299.1 5405.7 5573.2 5822.9 6167 6596.5 7117.2 7769 8557.7
9556.6 10796.1 12248.8 13835.5 15492.2 17282.9 19043.2 19929.4 18997.5 15799.8
9983 3922.5 1123.8 536 286.3 115.7 0
5344.8 5329.5 5259.5 5186.4 5152.9 5149.9 5171.2 5213.8 5250.4 5271.7
5293 5347.8 5448.3 5618.9 5880.8 6249.3 6700 7245.1 7915.1 8725.2
9663.2 10829.6 12172.7 13680.2 15282.1 17057.6 18747.8 19411.7 18157 14094.4
7723.3 2326.7 709.6 359.4 191.9 76.1 0
5344.8 5326.5 5259.5 5186.4 5152.9 5152.9 5174.2 5213.8 5253.4 5271.7
5290 5335.6 5439.2 5600.6 5859.5 6218.8 6666.5 7236 7909 8676.5
9599.3 10716.9 12053.9 13570.5 15099.4 16874.9 18601.6 19417.8 18358 14517.7
8225.8 2585.6 749.2 389.8 201 70 0
